Title | Information |
---|---|
Product Number: | ISL8203MIRZ |
Pkg. Name: | L23.6.5X9 |
Pkg. Previous Code: | YGN |
Pkg. Code: | YGN |
Lead Count: | 23 |
Length: | 9 mm |
Width: | 6.5 mm |
Thickness: | 1.85 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | Module |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |