Title Information
Product Number: ISL8203MIRZ-T7A
Pkg. Name: L23.6.5X9
Pkg. Previous Code: YGN
Pkg. Code: YGN
Lead Count: 23
Length: 9 mm
Width: 6.5 mm
Thickness: 1.85 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: Module
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details