Title | Information |
---|---|
Product Number: | ISL88003IE23Z-T |
Pkg. Name: | P3.049 |
Pkg. Previous Code: | PHR |
Pkg. Code: | PHR |
Lead Count: | 3 |
Length: | 0 mm |
Width: | 0 mm |
Thickness: | 1.9 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | SC70 |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Nickel/Palladium/Gold-e4 |