Title | Information |
---|---|
Product Number: | X5043PZ |
Pkg. Name: | MDP0031 |
Pkg. Previous Code: | EXA |
Pkg. Code: | EXA |
Lead Count: | 8 |
Length: | 9.5 mm |
Width: | 6.3 mm |
Thickness: | 3.3 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | PDIP |
Moisture Sensitivity Level (MSL): | Not Applicable |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |