Title Information
Product Number: X5043PZ-2.7A
Pkg. Name: MDP0031
Pkg. Previous Code: EUB
Pkg. Code: EUB
Lead Count: 8
Length: 9.5 mm
Width: 6.3 mm
Thickness: 3.3 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: PDIP

More Package Details