Title Information
Product Number: X5043S8Z-2.7AT1
Pkg. Name: M8.15E
Pkg. Previous Code: MAX
Pkg. Code: MAX
Lead Count: 8
Length: 4.9 mm
Width: 3.9 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: SOICN

More Package Details