Title | Information |
---|---|
Product Number: | IS80C286-20 |
Pkg. Name: | N68.95 |
Pkg. Previous Code: | NKJ |
Pkg. Code: | NKJ |
Lead Count: | 68 |
Length: | 24.1 mm |
Width: | 24.1 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | PLCC |
Moisture Sensitivity Level (MSL): | 4 |
Pb Free Category: | Solder Plate |