Title Information
Product Number: UPD48011418FF-FH12-FF1-A
Pkg. Name: TLBG0180FA-A
Pkg. Previous Code: T180FF-100-FF1
JEITA Standard: T-LBGA180-14x18.5-1.00
Pkg. Code: pkg_10456
Lead Count: 180
Length: 18 mm
Width: 14 mm
Thickness: 1.374 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: T-LBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details