Title Information
Product Number: UPD48288218AF1-E24-DW1-A
Pkg. Name: PTBG0144GC-A
JEITA Standard: P-TFBGA-11x18.5-0.80
Pkg. Code: pkg_11760
Lead Count: 144
Length: 18 mm
Width: 11 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TFBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details