Title Information
Product Number: HN58C257AT10E
Pkg. Name: PTSA0032KD-A
Pkg. Previous Code: TFP-32DAV
JEITA Standard: P-TSOP(1)32-8x12.4-0.50
Pkg. Code: pkg_656
Lead Count: 32
Length: 12 mm
Width: 8 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TSOP(1)
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details