Title Information
Product Number: HN58X25128FPIE
Pkg. Name: PRSP0008DF-B
Pkg. Previous Code: FP-8DBV
JEITA Standard: P-SOP8-3.9x4.89-1.27
Pkg. Code: pkg_10175
Lead Count: 8
Length: 5 mm
Width: 4 mm
Thickness: 1.73 mm
Pb (Lead) Free: -1
Title Information
Carrier Type: Embossed Tape
Pkg. Type: SOP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details