Title | Information |
---|---|
Product Number: | R1EV5801MBSDRDI#B0 |
Pkg. Name: | PRSP0032DC-A |
Pkg. Previous Code: | FP-32DV |
JEITA Standard: | P-SOP32-11.3x20.45-1.27 |
Pkg. Code: | pkg_657 |
Lead Count: | 32 |
Length: | 20 mm |
Width: | 11 mm |
Thickness: | 3 mm |
Pb (Lead) Free: | Yes |