Title | Information |
---|---|
Product Number: | R1EV58256BTDRBI#B0 |
Pkg. Name: | PTSA0032KD-A |
Pkg. Previous Code: | TFP-32DAV |
JEITA Standard: | P-TSOP(1)32-8x12.4-0.50 |
Pkg. Code: | pkg_656 |
Lead Count: | 32 |
Length: | 12 mm |
Width: | 8 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | Yes |