Title | Information |
---|---|
Product Number: | R1EX24032ATAS0I#U0 |
Pkg. Name: | PTSP0008JC-B |
Pkg. Previous Code: | TTP-8DAV |
JEITA Standard: | P-TSSOP8-4.4x3-0.65 |
Pkg. Code: | pkg_10216 |
Lead Count: | 8 |
Length: | 3 mm |
Width: | 4 mm |
Thickness: | 1.1 mm |
Pb (Lead) Free: | Yes |