Title Information
Product Number: R1EX24128BTAS0I#S0
Pkg. Name: PTSP0008JC-B
Pkg. Previous Code: TTP-8DAV
JEITA Standard: P-TSSOP8-4.4x3-0.65
Pkg. Code: pkg_10216
Lead Count: 8
Length: 3 mm
Width: 4 mm
Thickness: 1.1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details