Title | Information |
---|---|
Product Number: | R1EX24256BSAS0A#S0 |
Pkg. Name: | PRSP0008DF-B |
Pkg. Previous Code: | FP-8DBV |
JEITA Standard: | P-SOP8-3.9x4.89-1.27 |
Pkg. Code: | pkg_10176 |
Lead Count: | 8 |
Length: | 5 mm |
Width: | 4 mm |
Thickness: | 1.73 mm |
Pb (Lead) Free: | Yes |