Title Information
Product Number: X28HC64JIZ-12
Pkg. Name: N32.45X55
Pkg. Previous Code: NRI
Pkg. Code: NRI
Lead Count: 32
Length: 14 mm
Width: 11.4 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: PLCC
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details