Title | Information |
---|---|
Product Number: | R1RP0416DGE-2LR#B1 |
Pkg. Name: | PRSJ0044DA-A |
Pkg. Previous Code: | 44P0K |
JEITA Standard: | P-SOJ44-10.16x28.47-1.27 |
Pkg. Code: | pkg_475 |
Lead Count: | 44 |
Length: | 28 mm |
Width: | 10 mm |
Thickness: | 3.55 mm |
Pb (Lead) Free: | Yes |