Title Information
Product Number: R1LP0108ESN-7SR#B0
Pkg. Name: PRSP0032DF-A
Pkg. Previous Code: 32P2S-A
JEITA Standard: P-SOP32-11.4x20.75-1.27
Pkg. Code: pkg_9335
Lead Count: 32
Length: 21 mm
Width: 11 mm
Thickness: 3.05 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details