Title Information
Product Number: R1LV0108ESF-7SR#B0
Pkg. Name: PTSA0032KA-A
Pkg. Previous Code: 32P3H-E
JEITA Standard: P-TSOP(1)32-8x18.4-0.50
Pkg. Code: pkg_463
Lead Count: 32
Length: 18 mm
Width: 8 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TSOP(1)
Moisture Sensitivity Level (MSL): 2
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details