Title | Information |
---|---|
Product Number: | R1LV0408DSA-5SR#B0 |
Pkg. Name: | PTSA0032KB-A |
Pkg. Previous Code: | 32P3K-B |
JEITA Standard: | P-TSOP(1)32-8x11.8-0.50 |
Pkg. Code: | pkg_465 |
Lead Count: | 32 |
Length: | 12 mm |
Width: | 8 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | Yes |