Title Information
Product Number: R1LV0408DSA-7LR#B0
Pkg. Name: PTSA0032KB-A
Pkg. Previous Code: 32P3K-B
JEITA Standard: P-TSOP(1)32-8x11.8-0.50
Pkg. Code: pkg_465
Lead Count: 32
Length: 12 mm
Width: 8 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TSOP(1)
Moisture Sensitivity Level (MSL): 2
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details