Title | Information |
---|---|
Product Number: | R1LV0408DSB-5SR#B0 |
Pkg. Name: | PTSB0032DA-A |
Pkg. Previous Code: | 32P3Y-H |
JEITA Standard: | P-TSOP(2)32-10.16x20.95-1.27 |
Pkg. Code: | pkg_468 |
Lead Count: | 32 |
Length: | 21 mm |
Width: | 10 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | Yes |