Title Information
Product Number: R1LV0408DSB-7LI#B0
Pkg. Name: PTSB0032DA-A
Pkg. Previous Code: 32P3Y-H
JEITA Standard: P-TSOP(2)32-10.16x20.95-1.27
Pkg. Code: pkg_468
Lead Count: 32
Length: 21 mm
Width: 10 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TSOP(2)
Moisture Sensitivity Level (MSL): 2
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details