Title | Information |
---|---|
Product Number: | R1LV0416DSB-5SI#B0 |
Pkg. Name: | PTSB0044GA-A |
Pkg. Previous Code: | 44P3W-H |
JEITA Standard: | P-TSOP(2)44-10.16x18.41-0.80 |
Pkg. Code: | pkg_470 |
Lead Count: | 44 |
Length: | 18 mm |
Width: | 10 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | Yes |