Title Information
Product Number: R1LV1616RBG-7SR#S0
Pkg. Name: PTBG0048HB-A
Pkg. Previous Code: 48FHH
JEITA Standard: P-TFBGA48-7.5x8.5-0.75
Pkg. Code: pkg_531
Lead Count: 48
Length: 8 mm
Width: 8 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: TFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details