Title | Information |
---|---|
Product Number: | R1LV5256ESA-7SR#S0 |
Pkg. Name: | PTSA0028ZA-A |
Pkg. Previous Code: | 28P2C-A |
JEITA Standard: | P-TSOP(1)28-8x11.8-0.55 |
Pkg. Code: | pkg_462 |
Lead Count: | 28 |
Length: | 12 mm |
Width: | 8 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | Yes |