Title Information
Product Number: R1QBA4418RBG-19IB0
Pkg. Name: PLBG0165FD-B
Pkg. Previous Code: 165FHE-B
JEITA Standard: P-LBGA165-15x17-1.00
Pkg. Code: pkg_9995
Lead Count: 165
Length: 17 mm
Width: 15 mm
Thickness: 1.4 mm
Title Information
Carrier Type: Tray
Pkg. Type: LBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details