Title Information
Product Number: UPD46185184BF1-E33-EQ1
Pkg. Name: PLBG0165FJ-A
Pkg. Previous Code: T165F1-100-EQ1-1
JEITA Standard: P-LBGA165-13x15-1.00
Pkg. Code: pkg_10375
Lead Count: 165
Length: 15 mm
Width: 13 mm
Thickness: 1.46 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Pkg. Type: LBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details