Title | Information |
---|---|
Product Number: | UPD46365094BF1-E40-EQ1-A |
Pkg. Name: | PLBG0165FJ-A |
Pkg. Previous Code: | T165F1-100-EQ1-1 |
JEITA Standard: | P-LBGA165-13x15-1.00 |
Pkg. Code: | pkg_10375 |
Lead Count: | 165 |
Length: | 15 mm |
Width: | 13 mm |
Thickness: | 1.46 mm |
Pb (Lead) Free: | Yes |