Title Information
Product Number: ISL78201AVEZ-T7A
Pkg. Name: M20.173A
Pkg. Previous Code: MOG
Pkg. Code: MOG
Lead Count: 20
Length: 6.5 mm
Width: 4.4 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TSSOP-EP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details