Title | Information |
---|---|
Product Number: | ISL78206AVEZ-T |
Pkg. Name: | M20.173A |
Pkg. Previous Code: | MOG |
Pkg. Code: | MOG |
Lead Count: | 20 |
Length: | 6.5 mm |
Width: | 4.4 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | TSSOP-EP |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |