Title | Information |
---|---|
Product Number: | ISL78219ARTZ-T7A |
Pkg. Name: | L10.3X3B |
Pkg. Previous Code: | LNX |
Pkg. Code: | LNX |
Lead Count: | 10 |
Length: | 3 mm |
Width: | 3 mm |
Thickness: | 0.75 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | TDFN |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Nickel/Palladium/Gold-Silver - e4 |