Title | Information |
---|---|
Product Number: | ISL78010ANZ |
Pkg. Name: | Q32.5X5 |
Pkg. Previous Code: | QSE |
Pkg. Code: | QSE |
Lead Count: | 32 |
Length: | 5 mm |
Width: | 5 mm |
Thickness: | 1 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | TQFP |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |