Title | Information |
---|---|
Product Number: | ISL78225ANEZ-T |
Pkg. Name: | Q44.10X10A |
Pkg. Previous Code: | QAR |
Pkg. Code: | QAR |
Lead Count: | 44 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | TQFP-EP |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |