Title | Information |
---|---|
Product Number: | ISL78083ARZ-T |
Pkg. Name: | L24.4X4K |
Pkg. Previous Code: | LHA |
Pkg. Code: | LHA |
Lead Count: | 24 |
Length: | 4 mm |
Width: | 4 mm |
Thickness: | 0.9 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | SCQFN |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |