Title |
Information |
Product Number: |
2SJ209(0)-T1B-A |
Pkg. Name: |
PLSP0003ZD-A |
Pkg. Previous Code: |
P3C3-95-121 |
JEITA Standard: |
SC-59 |
Pkg. Code: |
pkg_7507 |
Lead Count: |
3 |
Length: |
3 mm |
Width: |
3 mm |
Thickness: |
1.4 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
MM |
Pkg. Class: |
Dic |
list
More Package Details