Title |
Information |
Product Number: |
2SJ328-Z-AZ |
Pkg. Name: |
PRSS0004AJ-B |
Pkg. Previous Code: |
P3J9-254-323 |
JEITA Standard: |
- |
Pkg. Code: |
pkg_7560 |
Lead Count: |
3 |
Length: |
10 mm |
Width: |
8 mm |
Thickness: |
4.8 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
MP-25Z |
Pkg. Class: |
Dic |
list
More Package Details