Title Information
Product Number: 2SJ358C(0)-T1-AY
Pkg. Name: PLZZ0004ZA-A
Pkg. Previous Code: P3J4-210-111
JEITA Standard: -
Pkg. Code: pkg_7540
Lead Count: 3
Length: 4 mm
Width: 7 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: MP-2
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic

More Package Details