Title |
Information |
Product Number: |
2SJ358C-T1-AZ |
Pkg. Name: |
PLZZ0004ZA-A |
Pkg. Previous Code: |
P3J4-210-111 |
JEITA Standard: |
- |
Pkg. Code: |
pkg_7540 |
Lead Count: |
3 |
Length: |
4 mm |
Width: |
7 mm |
Thickness: |
1.6 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
MP-2 |
Pkg. Class: |
Dic |
list
More Package Details