Title |
Information |
Product Number: |
2SJ463A(0)-T1-AT |
Pkg. Name: |
PTSP0003JA-A |
Pkg. Previous Code: |
P3C1-65-212 |
JEITA Standard: |
SC-70 |
Pkg. Code: |
pkg_7501 |
Lead Count: |
3 |
Length: |
1 mm |
Width: |
2 mm |
Thickness: |
1.1 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
SSP |
Pkg. Class: |
Dic |
list
More Package Details