Title Information
Product Number: 2SK2158-T1B-A
Pkg. Name: PLSP0003ZD-A
Pkg. Previous Code: P3C3-95-121
JEITA Standard: SC-59
Pkg. Code: pkg_7507
Lead Count: 3
Length: 3 mm
Width: 3 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: MM
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details