Title |
Information |
Product Number: |
NP22N055HLE-AY |
Pkg. Name: |
PRSS0004ZM-A |
Pkg. Previous Code: |
P3J5-230-112 |
JEITA Standard: |
SC-64 |
Pkg. Code: |
pkg_7542 |
Lead Count: |
3 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
MP-3 |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details