Title Information
Product Number: 853S6111AYILFT
Pkg. Description: PTQFP 7.00x7.00x1.00 mm 0.80mm Pitch
Pkg. Code: DXG32
Lead Count: 32
Length: 7 mm
Width: 7 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
JEDEC Standard: MS-026
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: PTQFP
Qty. per Reel: 1000# #
Reel Size: 13in in
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 12
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details