Title Information
Product Number: 70P1338S166BRI
Pkg. Description: FCBGA 25.00x25.00x3.35 mm 1.00mm Pitch
Pkg. Code: BR576
Lead Count: 576
Length: 25 mm
Width: 25 mm
Thickness: 3.35 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 72hrs@<30C/60%RH
Pkg. Category: RoHS
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Qty. per Carrier: 44# #
Pkg. Type: FCBGA
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 4
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 245
Pb Free Category: e1 SnAgCu