Title Information
Product Number: NP82N03PUG-E1-AZ
Pkg. Name: PRSS0004AL-A
Pkg. Previous Code: P3J9-254-713
JEITA Standard: -
Pkg. Code: pkg_7563
Lead Count: 3
Length: 10 mm
Width: 9 mm
Thickness: 4.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: MP-25ZP
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details