Title | Information |
---|---|
Product Number: | TW5864C-BB1-CR |
Pkg. Name: | V352.27X27 |
Pkg. Previous Code: | VPE |
Pkg. Code: | VPE |
Lead Count: | 352 |
Length: | 26.9 mm |
Width: | 26.9 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | BGA |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free Ball Terminal SnAg-e2 |