Title Information
Product Number: TW2828-BA2-CR
Pkg. Name: V409.18X18
Pkg. Previous Code: VFF
Pkg. Code: VFF
Lead Count: 409
Length: 18 mm
Width: 18 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LBGA
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free Ball Terminal (SAC105)-e8

More Package Details