Title Information
Product Number: TW8806EP-PB2-GRS
Pkg. Name: Q128.14X20G
Pkg. Previous Code: QRS
Pkg. Code: QRS
Lead Count: 128
Length: 0 mm
Width: 0 mm
Thickness: 2.72 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Pkg. Type: PQFP

More Package Details