Title |
Information |
Product Number: |
TW8810-PC2-GR |
Pkg. Name: |
ADT001 |
Pkg. Previous Code: |
QLF |
Pkg. Code: |
QLF |
Lead Count: |
208 |
Length: |
28 mm |
Width: |
28 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tray |
Pkg. Type: |
PQFP |
list
More Package Details